IESNA:LM-63-2002
[TEST]P1343810
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R15W2N902765DE010 E3A301WMH_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R15 optic, 3000K CCT AND, 90CRI , E3A301WMH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]385
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
12.7 18.7 27.3 54.7 119.8 217.6 444.5 936.3 1663.2 1966.9
2260.5 2553 2823.8 3050.4 3235.8 3378.8 3475.1 3524.9 3521.1 3460.5
3337.2 3136.5 2885.2 2597.6 2208.5 1863.6 1503.3 1176.7 886.5 431.1
210.1 107.5 32.2 12.7 3.7 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.7 18 27.3 53.9 120.2 212.7 430.7 949.8 1683 1954.9
2266.1 2571 2811.4 3048.9 3205.4 3357.1 3451.5 3492.7 3481.1 3415.5
3280.3 3079.2 2832.8 2514.1 2223.5 1840 1508.5 1172.6 893.2 441.5
204.1 104.5 31.8 13.1 3.7 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.7 18.4 27 53.9 117.6 206.4 438.9 926.9 1605.5 1923.1
2192 2472.9 2745.1 2944.8 3123.4 3247 3334.2 3375.8 3358.6 3278.8
3147 2936.1 2709.6 2402.5 2105.1 1764.7 1434.7 1152.7 846.8 410.8
201.5 104.5 31.5 12.7 3.7 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.7 18.4 27.3 53.2 114.2 206.7 418.7 840.4 1530.2 1802.5
2065.8 2354.5 2596.1 2799.8 2946.6 3063.1 3144.7 3172.8 3147.4 3061.2
2930.2 2732.8 2504.7 2240.3 1906.6 1611.1 1316.8 1043.4 780.8 394
193.2 101.1 31.8 13.9 3.7 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.7 18.4 27.3 49.4 113.9 195.9 395.9 787.2 1401 1653.5
1910.7 2159.4 2387.5 2561.3 2711.1 2817.1 2875.5 2889 2848.9 2766.1
2638.8 2466.5 2249.3 1991.3 1700.3 1431.4 1138.5 882 686.8 352.4
183.5 97.7 30.7 13.9 3.7 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.7 18.4 27 48.3 108.2 192.1 370 724.7 1260.2 1490.2
1729.9 1955.3 2148.6 2296.5 2431.7 2508.1 2556 2561.6 2515.6 2428.7
2298.7 2133.9 1925.3 1665.4 1444.9 1177.8 968.5 770.4 595.1 316.5
164 91.4 31.8 13.5 3.7 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.7 18.4 26.2 47.6 106.4 183.5 343.8 636.7 1113.4 1310.4
1510.4 1701.4 1884.9 2005.9 2105.1 2168.8 2202.5 2194.2 2148.2 2061.3
1935.1 1767.7 1575.2 1367.3 1158.7 971.1 781.6 633.3 504.5 267
145.3 82 32.6 13.9 4.1 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.7 17.6 25.8 45.7 103 174.1 310.8 551.7 947.1 1126.9
1283.8 1456.8 1588.3 1695.8 1774 1813 1829.5 1813.4 1755.3 1677.4
1557.2 1428 1249.4 1083.1 902.9 765.5 628.8 521.3 415.7 218
124.7 75.3 33 13.5 4.5 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.7 17.6 25.8 42.3 96.6 164.4 282.8 479 788 934
1076 1199.9 1301.8 1389.1 1438.1 1460.6 1460.6 1437.7 1386.1 1315.3
1209.3 1088.7 963.6 834.8 698.1 587.2 491.4 409.3 338.6 185.4
109 67.8 30 13.1 4.1 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0 0 0 0 0
12.7 18 25.1 41.6 90.3 154.3 252.8 420.6 650.1 755
840.4 938.1 1021.7 1078.2 1106.7 1116 1107 1079.3 1038.1 984.6
906.3 813.1 720.6 623.6 531.4 449.4 382.4 322.5 271.9 160.3
94 58.4 29.6 11.6 4.5 0.7 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0 0 0 0 0
12.7 16.1 20.2 26.2 37.8 62.2 85.8 104.9 117.6 118.7
116.8 113.1 110.1 106.4 102.6 97.7 93.3 88 82 76
69.7 64.4 58.8 52.8 47.6 41.9 36.7 31.1 24.3 10.9
6.7 2.6 0.7 0 0 0 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0
12.7 15 16.1 17.2 18 18 17.6 17.2 16.1 15.7
15 14.2 13.1 12.4 11.6 10.5 9.7 8.6 7.5 6
4.9 3.4 2.2 1.9 1.1 1.1 0.7 0.4 0.4 0
0 0 0 0 0.4 0.4 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0
12.7 13.1 12 10.9 9.4 7.5 6.4 4.9 3.7 3.4
3 2.2 1.9 1.9 1.1 0.7 0.7 0.7 0.7 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.7 0.7 1.1 1.1 1.5 1.5 1.5
1.5 1.5 1.5 1.1 1.1 1.1 1.1 1.1 0
12.7 10.9 8.2 6.4 4.9 3.4 2.2 1.5 0.7 0.7
0.4 0.4 0.4 0.4 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.4 0.4 0.7 1.1 1.5 1.5 1.5 1.5
1.1 1.1 1.1 1.1 0.7 0.7 0.7 0.4 0
12.7 9 6.4 4.5 2.6 1.5 1.1 0.7 0.4 0.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.4 0.7 1.1 1.5 1.5 1.5 1.9 1.5
1.5 1.1 1.1 0.7 0.7 0.4 0.4 0 0
12.7 8.2 5.6 3.4 1.9 1.1 0.7 0.4 0.4 0.4
0.4 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0.4
0.4 0.7 0.7 1.1 1.5 1.9 2.2 2.2 2.2 1.9
1.9 1.5 1.5 1.1 1.1 0.7 0.4 0 0
12.7 7.9 5.2 3 1.9 1.1 0.7 0.7 0.4 0.4
0.4 0 0 0 0 0 0 0 0 0
0 0 0 0 0.4 0.4 0.4 0.4 0.4 0.7
0.7 0.7 1.1 1.5 1.9 1.9 2.2 2.2 2.2 2.2
1.9 1.9 1.5 1.1 1.1 0.7 0.4 0.4 0
